IESNA:LM-63-2002
[TEST]P1055638
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]904
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
772 764.8 760.8 755.2 746.4 734.4 721.6 707.2 689.5 671.1
651.1 628.7 605.4 580.6 555.8 529.4 502.9 475.7 446.1 418
389.2 360.4 332.4 303.5 274.7 245.9 216.2 185.8 157 128.1
100.9 74.5 50.5 28 9.6 0 0
772 775.2 768 758.4 744 724.8 703.2 679.1 651.9 622.3
590.2 556.6 521.4 484.5 446.1 407.6 370 330.8 292.3 255.5
218.6 183.4 147.4 116.1 85.7 59.3 36 24.8 17.6 11.2
6.4 2.4 0.8 0 0 0 0
772 766.4 753.6 734.4 707.2 676.7 639.1 598.2 551.8 502.9
450.9 399.6 349.2 298.7 251.5 205.8 162.6 123.3 87.3 57.7
31.2 22.4 17.6 13.6 9.6 6.4 4 2.4 1.6 0.8
0.8 0.8 0.8 0.8 0 0 0
772 765.6 748 720 683.1 639.1 588.6 532.6 471.7 409.2
348.4 289.9 233.8 182.6 135.3 93.7 59.3 29.6 21.6 17.6
12.8 9.6 6.4 4 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
772 766.4 751.2 720 677.5 628.7 572.6 509.3 443.7 378
315.5 253.9 197.8 149 102.5 64.9 32.8 22.4 17.6 13.6
9.6 6.4 4 2.4 1.6 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
